
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 20-in Enclosure with Hinged Door
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 20 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | (2) rectangular knockouts for 1-gang electrical box | ||
Frame | Cold Rolled Steel | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I install an On-Q panel upside down? My networking feeds in from an underground conduit run and I'd like to marry that up to the 2.5" holes in the "top" of the enclosure (e.g. EN2000).
you can, but we make the EN2085 that has the 2.5" holes on both sides, negating the need for reversal.
Date published: 2025-08-21
Do you have a part # for just the hinged door?
Do you have enclosure boxes for outdoor flush mounting during new construction?
Could you please let us know the country of origin information for EN2050?
Bazaarvoice SAP Hybris Integration Version 2.8.1