
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 20-in Enclosure with Screw-On Cover
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 20 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | (3) top knockouts | ||
Frame | Cold Rolled Steel | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
20 inch panel with screw on cover did not include the screws. Why not? What are the screw sizes I need to buy?
You can use a 1inch screw on the cover keep it close.
Date published: 2024-06-24
Can the EN2000 be used in a concrete application?
It is not specified for this purpose.
Date published: 2022-04-12
Can the metal screw on cover be replaced with a hinged door? If yes, where can I buy it?
Bazaarvoice SAP Hybris Integration Version 2.8.1