text.skipToContent text.skipToNavigation

28-inch Enclosure with Hinged Door

EN2850
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 28-in Enclosure with Hinged Door
  • Drywall depth indicators
  • Flush and surface installation
  • Mounting tabs provide correct flush-mount position for standard installations
  • Patented mounting system offers versatile module mounting options
  • Literature pouch included for dealer information
  • Includes self-adhesive cable identification table
  • Cover included
  • Made in the USA

Specifications

General Info
Color White
Type Enclosure
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 28 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry (2) rectangular knockouts for 1-gang electrical box
Frame Cold Rolled Steel
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are the hinged doors available for purchase separately? I personally need two hinged doors for the OnQ 2850. Please let me know if this is a possibility.

Asked by: Joe
You can purchase the Hinged Doors separately, the part number for the 28 in enclosure hinged door is EN2860
Answered by: Wiremold Tech Support
Date published: 2024-01-10

Can the hinged door being mounted to open on either side (right vs left)?

Asked by: hectare
yes
Answered by: Wiremold Tech Support
Date published: 2025-09-19

Can I use AC 1040 with this - that is thinner? What kind of velcro would I need?

Asked by: ajay
AC1040, or if you need a less wide bracket, the AC1050 would work. C2G has a good, reasonably priced roll of velcro: https://www.cablestogo.com/product/29853/25ft-hook-and-loop-cable-wrap-taa-compliant One side is the hooks, and the other side is the loops, just cut it to the length you need to hold down whatever you need. Feel free to email us at technical-support.hs@legrand.us or call us at 18002234162 Option 3, Option 2 if you want more personal support. Best wishes, Jeffrey M. Legrand Home Systems Technical Support.
Answered by: Wiremold Tech Support
Date published: 2024-12-17

Posting a new question as I don't see a way to reply to the previous one. Thanks for the info. If I get 363729-01Plungers & Grommets (10 Pack), will I be able to insert them into the holes in the enclosure and hang the switch using them? Thanks

Asked by: ajay
Use either the AC1050 mounting plate with velcro straps or zipties, or use the AC1035-20 with velcro straps and zip ties.
Answered by: Wiremold Tech Support
Date published: 2021-03-23

Can I mount wall-mountable network switches I have (netgear gs108 / gs308) in this? What do I need for that? In general what is the way to install things like a cable modem neatly in this?

Asked by: ajay
Refer to the below link containing a catalog of various mounting plates, brackets, and shelves for use with our enclosures for this purpose. https://legrand.webdamdb.com/directdownload.php?ti=38631799&tok=PIWa8eJxXYsgJQQYM14dQwRR Sorry about the previous answer not having the correct file attached.
Answered by: Wiremold Tech Support
Date published: 2021-03-22

I have this metal enclosure - is there a plastic door available to fit on it, to enable wifi signal to pass at least in one direction? I recognize that performance will be reduced, but at least a plastic door will help in my situation

Asked by: Dave
There are aluminum ringed doors available for those enclosures with a plastic window in the front. 364593-11 has clear glass 364593-14 has a smoked color glass
Answered by: Wiremold Tech Support
Date published: 2024-08-23

If I place routers in this will they function?  There was some question about it being metal and possibly blocking signal.  I have a 14x14 now and was going to upgrade to the 28x14

Asked by: Daniele
It is not a good idea to install a wireless router inside of any metal enclosure as it will block a majority of the wireless signal. We would recommend you go with the ENP series plastic enclosures instead as they are made of plastic and will not degrade your wireless signal. ENP3050NA being a 30" tall enclosure would be the closest size to the 28" metal enclosure.
Answered by: Wiremold Tech Support
Date published: 2021-03-09

Does the EN2850 come with a lock? It shows in the picture of the enclosure but no where in the spec sheet I have does it state that it comes with a lock. If there is a locking option , can you please provide the product code and price. Thanks.

Asked by: Anonymous
the EN2850 has an option for a lock or latch latch AC1019 lock 36447801
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2025, m_10, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_EN2850, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT