text.skipToContent text.skipToNavigation

12-Port Cat 6 Network Interface Module

AC1015
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Number of Ports None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Small target mounts discreetly outside of entertainment center using double-sided tape
  • Connectivity for 12 data network or voice connections.
  • Provides easily configured interface for any Cat 6 based modules.
  • Allows home network to be reconfigured with patch panel simplicity.
  • Comes with 2-bay Bracket for simple mounting in On-Q style enclosure.
  • Color coded label for easy T568A termination

Specifications

General Info
Product Line On-Q
Country Of Origin China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the max speed output? can this accomodate 1Gigbyte?

Asked by: Mike
This unit is not a switch and is not specified for data throughput. Your throughput will be determined by the quality of termination you do on the back of the unit and the switch you install in the network. The unit is rated for Category 6 cabling and will provide a connection point equivalent to the standards laid out in the EIA/TIA specification for Category 6 cable.
Answered by: Wiremold Tech Support
Date published: 2024-07-10

Are the 2-bay brackets available separately? I need a replacement.

Asked by: Leo
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AC1015, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT