text.skipToContent text.skipToNavigation

20-inch Plastic Enclosure, No Cover, 5-Pack

ENP20805NA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Installs into a single stud bay and staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
  • Tapered design allows enclosures to stack for efficient transportation and warehousing.
  • Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034).
  • Bottom surface includes two AC receptacle box knockouts and two 1 1/4'' knockouts.
  • UL listed.

Specifications

General Info
Color White
Type Enclosure
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 20 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the part number for the covers for this panel

Asked by: Brian
ENP20605NA for the 5 pack. https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-hinged-door-only-5-pack/p/enp20605 ENP2060NA for a single. https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-enclosure-with-trim/p/enp2060na
Answered by: Wiremold Tech Support
Date published: 2024-10-02

Why is there foil tape on the bottom where the outlet punch throughs in the plastic enclosures?

Asked by: marcusv1974
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ENP20805NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT