text.skipToContent text.skipToNavigation

30-inch Plastic Enclosure, No Cover, 5-Pack

ENP30805NA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Installs into a single stud bay and has staggered mounting tabs to allow multiple enclosures to mount in adjacent stud bays.
  • Tapered design allows enclosures to stack for efficient transportation and warehousing.
  • Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034).
  • Bottom surface includes two AC receptacle box knockouts and two knockouts allowing vertical stackability.
  • UL listed.

Specifications

General Info
Color White
Type Enclosure
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 30 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;