text.skipToContent text.skipToNavigation

30-inch Plastic Trim Ring and Hinged Door, 5-Pack

ENP30605NA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Extra venting along the vertical plane allows for superior heat dissipation.
  • Doors stack efficiently for efficient transportation and warehousing.
  • Lockable with provided screws.
  • Covers drywall hole for clean finish.
  • UL listed.

Specifications

General Info
Color White
Type Cover
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 30 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you buy shelves for this unit to store modems on?

Asked by: Tricia A
  • y_2025, m_10, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_ENP30605NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT