text.skipToContent text.skipToNavigation

8-inch MDU Enclosure Kit with Cat5e Data

EN0803
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes the enclosure and cover with an installed 6-way phone module (TM0106), a 4-way coax splitter (VM0204), and 6-port cat 6 data board (AC0606)
  • Facilitates both flush and surface-mount installations with mounting tabs and drywall depth indicators.
  • Knockouts include screw driver holes for easy removal
  • Includes four self-tapping screws for mounting and optional hardware to lock the cover
  • Includes cable guard to protect enclosure contents from dust and paint during construction

Specifications

General Info
Color White
Type Enclosure
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Dimensions
Enclosure Size 8 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Enclosure Type MDU (Multi-Dwelling Unit)
Thickness 0.098 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;