
Shelf Mounting Bracket
Shelf Mounting Bracket is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$15.75 USD
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides vented stable surface to rest and secure devices like ISPs, modem routers, connected Hubs and other tall/heavy devices inside Legrand structured wiring enclosures
- Plastic Wi-Fi transparent construction supports connected home equipment
- Unique hole pattern provides various options to secure down devices
- Can be mounted in standard or inverted orientation (plastic enclosure only) to support different 3rd party devices
- Product includes 2 sets of plunger/grommets to secure into enclosure and 2ft of hook & loop strap to strap in devices to extra support
- Rated to support up to 10lbs
Specifications
General Info
Color | White | ||
Type | Mounting Bracket | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Included | 2 Ft Hook and Loop Strap, 2 Sets of Plunger/Grommets | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Rack Depth | 3.5 in |
Technical Information
Seismic Tested | No | ||
Bracket | Plastic vented shelf mounting bracket for plastic structure wiring enclosure. | ||
Compatibility | Legrand plastic structured wiring enclosure | ||
Mounting | Inside Mount |
Resources
Cutsheet
Reviews
Rated 4 out of
5
by
Ian from
Pretty nice for third party gear
These are a lot more versatile than the metal shelves. I wish the horizontal part was flat without the lip, or deeper, my Xfinity router sits a little tilted on it. But it's still a pretty nice solution.
Date published: 2022-07-13
Rated 5 out of
5
by
GWC from
SHELF BRACKET
The shelf mounting bracket worked perfectly for placing my internet router inside the smart panel. It allows me the room now to add other devices in the smart panel. Easy to install.
Date published: 2025-02-12
Rated 5 out of
5
by
. from
.
I don't understand why it has to be very expensive.
Date published: 2023-10-06
Rated 5 out of
5
by
JT from
Simple, easy
Great product. Fit easily into my comm cabinet and installed easily.
Date published: 2022-05-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The description says, "Compatible with Legrand plastic and metal enclosures". Under Technical Information, it says, "Compatibility - Legrand plastic structured wiring enclosure"! Is there any reason that this cannot be used with the old metal enclosures?
The description is wrong. The hole pattern on this module will not match the holes on the metal enclosures. If you want to use this in a metal enclosure you will need to first install an AC1040 adapter/mounting plate.
Date published: 2022-11-14
Bazaarvoice SAP Hybris Integration Version 2.8.1