text.skipToContent text.skipToNavigation

2 GANG BOX EXTENDER

EXT2 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$3.11 USD

A box that is set back too far? No problem! Use a set of extension rings that allow trim-out adjustment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1/4" thick.
  • Stackable for any depth.
  • Can be modified to accommodate three- or four-gang applications.

Specifications

General Info
Product Line On-Q
Country Of Origin United States
UPC Number 785007042450
Dimensions
Product Depth US 0.25 in
Product Height US 3.75 in
Product Width US 2.25 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;