text.skipToContent text.skipToNavigation

70610678 HB340 assembly w/extender module and L1 lens

HB340-B-HBEM3-L1-HEW Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High Bay Wet Location Occupancy Sensor Modules are designed for automatic lighting control in warehouses and other medium and high bay applications.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Lens & sensor will be offered separately
  • Integrated occupancy sensor and lens device
  • Easy mounting with snap-in mounting hardware
  • Lens choices for mounting between 20-40 feet
  • Line or low voltage

Specifications

General Info
Product Line Wattstopper
Country Of Origin United States
UPC Number 754182933716
Dimensions
Product Height US 1.6 in
Product Length US 4.1 in
Product Width US 4.1 in
Product Weight US 8.0 oz
Technical Information
Amperage 11 mA
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

WattStopper Part Number 70610678 HB340 assembly with extender module and L1 lens What is maximum mounting heights?

Asked by: Kevin
The Wattstopper HB-340 with a L1 lens has a maximum mounting height of 40ft. The extender adds approximately 4.5 inches to that maximum height.
Answered by: Tier 1 Tech Support
Date published: 2022-01-11
  • y_2025, m_7, d_10, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HB340-B-HBEM3-L1-HEW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT