Blank Plates, Strap Mounted, Three Gang, Brown
SP34
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Wall Plate, 3-Gang Blank, Strap Mount
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Blank | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 6.375 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Cutout | Blank | ||
Thickness | 0.07 in | ||
Number of Gangs | 3 | ||
Mounting Type | Exposed Screws |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Blank Plates - Strap Mounted, Three Gang, SP34I. WHAT DOES "STRAP MOUNTED" MEAN? Do the holes in this plate line up with the holes in the wall box where switches or receptacles would be screwed into the box, before any cover is installed?
Blank, Strap Mounted wall plates come with an adjustment yoke(model # 340):
Adjustment yoke for strap mounted blank wall plates.
Slots 3-9/32" C to C. Plate screw holes 2-3/8" C to C. Box mounted.
Date published: 2021-11-03
Bazaarvoice SAP Hybris Integration Version 2.8.1