



dash Furniture Power Center, 2 Outlet, 1 USB, and 2 sofTap Switch, Graphite
F6ERRUEB6NRGM
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Switches | 2 | ||
UPC Number | 786776197143 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 9.375 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.955 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Cord Length | 6 ft | ||
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Recessed | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1