text.skipToContent text.skipToNavigation

Discontinued - Dataline Switch, 2 Button, White

HDLS2SS-7 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182102716
Technical Information
Amperage 50 mA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a HDLS8SS ivory switch that has failed how do I replace it ?

Asked by: Dan Schreiber
The instructions for installing a HDLS8SS can be found here: https://www.legrand.us/search/?text=HDLS8SS. Please call Wattstopper Technical Support @ 800-879-8585 if you need further assistance.
Answered by: Justin
Date published: 2024-04-16
  • y_2025, m_6, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HDLS2SS-7, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT