text.skipToContent text.skipToNavigation

Decorator Openings, One Gang, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plate Plastic 1-Gang Sierraplex Without Line
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of non-combustible mar-proof material.
  • Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
  • Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
  • Individually wrapped with color-matching screws.
  • Resistant to discoloration, grease, oil, solvent, and moisture.
  • Nominal thickness, .070 inch.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 2.75 in
Product Depth US 0.2 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Cutout Decorator
Thickness 0.07 in
Number of Gangs 1
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The material of the wall Plate SP26W is made in Thermoset? and all the serie SP is made of that too?

Asked by: SALLYLYNN
Yes, all of our "SP" wallplates are made of Thermoset Plastic.
Answered by: Legrand Technical Support
Date published: 2021-03-10

Is this more of a glossy finish or a matte finish?  We want the glossy finish 

Asked by: Donf002
The Thermoset Plastic "SP" wallplates do have a gloss finish.
Answered by: Legrand Technical Support
Date published: 2020-08-04
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SP26BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT