text.skipToContent text.skipToNavigation

Discontinued - 8-in Nuvo Square Angled In-Ceiling Speaker Grill (No Sub)

NVRGIC8ANGSQR Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The NV-RGIC8-ANGSQR fits on the NV-2IC8-ANG, NV-4IC8-ANG, and NV-6IC8-ANG speakers. This grill is designed to fit perfectly and give a square look to a round speaker if desired. This grill is made of the same high quality epoxy coated steel so it will adhere securely to the grill retention magnets. This grill also includes a removable/replaceable scrim cloth if painting is necessary..

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bezeless, paintable, infinity grill for seamless integration into any room
  • Epoxy coated steel
  • Included corner masking for uniform look once installed on speaker

Specifications

General Info
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Standard RoHS, REACH Compliant
UPC Number 701963859215
Technical Information
Decibels 12 dB
Frequency Response 45 to 20 KHz
Impedance 8 Ohm

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;