text.skipToContent text.skipToNavigation

Discontinued - Nuvo Player Portfolio 3-Zone System

NVP3100BZ Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NVP5050BZ

Providing 40 Watts of power per zone, this player brings music to any three rooms of your home. Your music selection is limitless thanks to builtin access to Internet Radio as well as network connection to your personal music collection. To play music in more rooms, pair it with the P100, P200, or P3500.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All your favorite music is right at your fingertips with easy access to networked computers, streaming Internet Radio, and even audio content stored on any Android or iOS device
  • Compatible with Legrand's other Nuvo players for a truly custom, flexible installation solution
  • Connect any storage devices to the USB port and play its music through your Nuvo system
  • Connect to storage devices, analog equipment, or home theater receivers through the unit's audio line-in, line-out, or USB ports.
  • Group all of your zones to play in Party Mode and have all zones play the same music in sync
  • Hard-wire multiple players with Ethernet for a clean, centralized installation easily expandable (up to sixteen zones)
  • High performance amplifier operates coolly and saves energy while minimizing distortion
  • High-fidelity audio is delivered to three separate areas of your home from a single, rack-mountable unit
  • In a single rackmountable unit, the P3100 provides three players for three individual amplified zones
  • Internet Radio streaming directly to your Nuvo System
  • Manage your music via the convenient wall-mounted P10 keypad or wirelessly from the palm of your hand with free apps for your Apple or Android device
  • Quickly access music from your PC or Mac and play it anywhere in your home

Specifications

General Info
Product Line Nuvo
Country Of Origin China
Replaced by Part Number  NVP5050BZ
UPC Number 701963855477

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

When adding a sirius xm account in Nuvo app, message comes up 'resume failed!' I could login with my sirius xm account on other applications with no issues. I tried changing passwords, but still have same issue. It was working before.

Asked by: Patrick Lildhar
As of 10/9/2023, SiriusXM is still working with NUVO. The "Resume Failed" error is SiriusXM refusing your login credential. Please go to settings/services in NUVO. Choose SiriusXM and tap "remove service". Force close the app. Then power off ALL NUVO players. Then to go SiriusXM.com and change your password. The previous step must be done regardless of whether you know the password or not. Once the password is changed, (MUST be different than before) Power the NUVO Players back on. Once they all boot to solid White/Light Cyan lights, open the NUVO app and go to settings > services > add service. Choose SiriusXM and log in with your new password.
Answered by: Wiremold Tech Support
Date published: 2023-10-09

Concerning NV-P3100, I have the following two questions, 1. Can NV P3100 be connected to a computer or other Bluetooth devices via Bluetooth? 2. What should I do if I cannot add new shares to NuVo via NuVo Music Share for Windows/Mac? Thank you

Asked by: Frank
Hi Jeffrey, Many thanks for your answering my questions. With your explanation, I have solved the problem of how to connect it to PC. In addition to setup of the Music Folder to be shared on the network, the Music Share Program is still required to implement the connection. Anyway, I'm glad it has been resolved. Much appreciated.
Answered by: Frank
Date published: 2024-11-11

My unit is not powering up at all. No lights flickering.  It has worked for the last 4 years and just crashed. Tried power cycle on breaker, no fix.  Any support on this? Or new unit available?

Asked by: Chanti
Please call technical support 8669773901 for options.
Answered by: Wiremold Tech Support
Date published: 2022-01-18

I have a NV P3100. It does not want to connect to my phone, I tried to power off and turn back on. The led light color on all 3 are green. Could you tell me how can I get it fix it or how to reconnect to my phone to control the system

Asked by: Hanul
If all three are green, then the unit has been factory defaulted. Uninstall the NUVO Player app from your phone. Power off your phone. Power the phone back on. Re-install the NUVO Player app. When prompted, choose "set up my new system" Set your country appropriately for your location. Then choose Player, Multi-Zone Player and follow the prompts to re-bind the system to the app. The "connect" button for each zone is located beside each of the three zone USB ports on the rear of the unit. If you need further assistance, please reach out to technical support at 8669773901 Option 9 or email technicalsupport@nuvotechnologies.com
Answered by: Wiremold Tech Support
Date published: 2024-11-03

We have 3x P3100's since a power cut the zones seem to be randomely connecting/not connecting, we have tried a power cycle several times but not all zones are reconnecting. What do the colours mean on the status LEDs

Asked by: Brad
The LED's will be one of three colors: White: Normal Operation Green: Factory Default Solid Red: Boot Failure Blinking Red: Network Failure Note that the LEDs are RGB LEDs and the white is not a true white, depending on the age of the unit it will range from very white, to a sort of Teal-ish white.
Answered by: Wiremold Tech Support
Date published: 2021-09-27

My Nuvo NV-P3100 won't turn on. I've tried reconnecting the power cable, switching to a different outlet and cycling the power button without success. The single zone unit which is attached will turn on. Is this a known problem?

Asked by: HTodd
A correction to the email address: Please use technicalsupport@nuvotechnologies.com to reach Nuvo technical support for repairs.
Answered by: Wiremold Tech Support
Date published: 2021-07-13

Is warranty registration purchase data required for NuVo whole home audio components? I can't find any online forms for product registration.

Asked by: deb21
Warranty registration is done when the system is set up for the first time in the Nuvo Player App. That being said, registration is not required for warranty coverage. The warranty on Nuvo amplifiers is two years from date of installation. Passive devices (speakers) have a limited lifetime warranty.
Answered by: Wiremold Tech Support
Date published: 2021-05-02

Doing a takeover that has an NV-P3100 that we want to move from a shelf a nd rack mount, but original installer took the rack ears. Can you tell me if the ADI part number "XW-NVREM1U (NVREM1U)" rack ears are compatible with this player?

Asked by: IdeaVast Technologies
That is the correct part number. Please reach out to technical support at (800)223-4162 Option 3 or support@nuvotechnologies.com for any other questions about the Nuvo brand.
Answered by: Wiremold Tech Support
Date published: 2024-08-10
  • y_2025, m_7, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_NVP3100BZ, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT