text.skipToContent text.skipToNavigation

Discontinued - Simplese Keypad

NVA4DKPDC Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LED-lit control pad installs neatly into the walls of your home and is designed for quick power-on and play. Music selection buttons allow you to change what you're listening to, and volume buttons complete this clean and simple vehicle for music enjoyment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Nuvo
Country Of Origin China
UPC Number 701963850793

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a replacement or upgraded controller for the NVA4DKPDC ?

Asked by: JNam
We are sorry, the NUVO brand has been discontinued as of October 13, 2021. No replacement parts exist for this system, and no other keypads are compatible.
Answered by: Wiremold Tech Support
Date published: 2023-04-11
  • y_2025, m_9, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NVA4DKPDC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT