text.skipToContent text.skipToNavigation

DLM SMALL NETWORK ENCLOSURE KIT

LMNC-SM-KIT Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components, and with a surface cover. Based on the catalog number suffix, a specific number of NB-ROUTERs and an NB-SWITCH can be installed in the panel and pre-wired to a power supply. Two single outlets are provided on the power supply, one for for connecting an LMSM plug-in power supply, and a convenience outlet for a laptop or other technician required components.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA1-rated enclosure
  • DIN rail mounting for easy installation or removal of LMSM-6E Segment Manager (order separately)
  • Includes selection of pre-wired NB-ROUTERs and NB-SWITCH
  • Single termination point for one 120VAC circuit to power all devices
  • Power supply with two 120V outlets for Segment Manager power and laptop or other set up tools

Specifications

General Info
Color Nickel
Product Series LMNC
Type Enclosure
Finish Galvannealed
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Included 2 Duplex Grounded Receptacles, Cover, DIN Rails
Number of Knockouts 9
Warranty Type 5-Year
UPC Number 754182941797
Dimensions
Product Depth US 5.4 in
Product Height US 10.5 in
Product Width US 16.0 in
Knockout Size 1/2 in, 3/4 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Cable Entry Knockout
Compatibility DLM Wired, DLM Wireless (IPv6)
Configuration With Router and Switch
Enclosure Type NEMA 1, Network
Gauge 14
Input Voltage 120 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Wall
Mounting Type Screw Mount, Surface

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;