text.skipToContent text.skipToNavigation

Do Not Use

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line TBD

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need a set of grills for these. Can I order them from legrand?

Asked by: Rodger
Technical support can help with this request. 18002234162 Option 3
Answered by: Wiremold Tech Support
Date published: 2020-12-03

Can you connect on-q speaker to amplifier that has existing speakers that are 70 volt. They are connected to bogen  35 tpu amplifier 

Asked by: Rog12
Hello, That depends entirely on what the amplifier supports. Most 70v amps won't work with standard 8ohm speakers but if the manufacturer of the amp advised that it will, then our speakers should work just fine! Thank you.
Answered by: Romier S
Date published: 2019-05-16

How would I hook these up in series to get maximum volume? They are not very loud, but sound good. I have a PA 90 Watt amplifier, and six are wired into a junction block. I am told that I need to add resistors. Thank you.

Asked by: Pat45
You'd need to use a Impedence matchin volume control, to allow you to change the impedence on the back via a jumper, allowing you to do more than one pair of these 8 Ohmz speakers. see model: AU0100-WHLA-V1
Answered by: Anonymous
Date published: 2018-06-21
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_364764-02-V1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT