text.skipToContent text.skipToNavigation

Do Not Use

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line TBD

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

It says its "smooth turning". Does that mean there are more than 10 or 12 audio levels?

Asked by: Bill
It's smooth turning, meaning that there are not clicks as you go through the volume levels. It is a smooth analog knob.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Can you tell me the difference between the new volume controller Model WHLA-V1 and the previous/discontinued Model WHDM-V1? The product descriptions/specifications look identical.

Asked by: VAM1965
Hi there! The WHLA model includes cover plates in white and light almond. The now discontinued WHDM version includes cover plates in white and almond (slightly darker shade, closer to ivory). Hope this helps!
Answered by: Legrand
Date published: 2019-12-10
  • y_2025, m_7, d_2, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AU0100-WHLA-V1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT