text.skipToContent text.skipToNavigation

Do Not Use

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line TBD

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

1. What size are the knockouts at the top and bottom of the enclosure? 2. Can the enclosure be recessed mounted in existing drywall? 3. Can the enclosure be mounted “upside down” with the larger knockouts on the bottom?

Asked by: xarmin
1. 2 inches top. bottom knockouts are for metal electrical gang boxes. 2. Yes, but you will have to notch out the drywall as the enclosure fastens to the face of the studs, not the sides. Once fastened, you can repair the drywall notches. 3. You can mount it in either orientation.
Answered by: Wiremold Tech Support
Date published: 2021-09-07
  • y_2025, m_7, d_6, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ENP3050-NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT