text.skipToContent text.skipToNavigation

Dual Tech Occupancy Sensor, 24VDC, Center Mount, 360°, USA

DT-300-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DT-300 Series Dual Technology Ceiling Sensors combine the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy. Sensors have a flat, unobtrusive appearance and provide 360 degrees of coverage.

BAA Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sensors work with low-voltage momentary switches to provide manual control
  • Patented ultrasonic diffusion technology spreads coverage to a wider area
  • LEDs indicate occupancy detection
  • Uses plug terminal wiring system for quick and easy
  • Eight occupancy logic options provide the ability to customize
  • Available with isolated relay for integration with BAS or HVAC
  • BAA/TAA-compliant models available

Specifications

General Info
Color White
Product Series DT-300
Type Sensor
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Features Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment, Test Mode, Walkthrough Mode
Included Sensor Mask
Installation Location Ceiling
Switch Type Motion Sensor
Warranty Type 5-Year
Standard UL, cUL, BAA, TAA
UPC Number 754182926800
Dimensions
Product Depth US 2.1 in
Product Height US 4.5 in
Product Volume US 59.0 cu in
Product Length US 4.5 in
Product Width US 4.5 in
Product Weight US 0.33 lb
Additional Information
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 25 mA
Number of Rockers 0
On Function Auto On
Wire Connection Type Plug Terminal
Compatibility BZ Power Packs, Wattstopper PLUS Sensor Interface Module
Has Battery No
Indicator PIR Detection LED, Ultrasonic Detection LED
Indoor/Outdoor Indoor
Input Voltage 18 to 28 VDC/VAC
Load Rating 1 A @ 30 VDC
Mounting Type 4 in Octagonal J-Box, Ceiling Tile, Surface
Number of Buttons 0
Timer Type DIP Switch
Timer Duration 30 Seconds, 5-30 Minutes
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 36 ft
Sensor Type Occupancy
Sensor Technology Dual Technology, Passive Infrared (PIR), Ultrasonic
Sensor Coverage 1000 sq ft
Sensor Coverage Pattern 360 °
Sensor Mounting Height 8-12 ft
Ultrasonic Frequency 40 kHz
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The DT-300 turns the lights on .   After I leave and come back they don’t turn on. Only turn on when I’m gone for a long period of time.  

Asked by: Jason
Thank you for your question. Based on the behavior you're describing, it would be best to contact our Technical Support team directly so we can assist in diagnosing the issue more accurately. To start the troubleshooting process, we’d first want to confirm a few details: 🔹 Has the sensor ever operated as expected? 🔹 What power pack is being used with the DT-300 sensor? 🔹 How is the sensor wired to the power pack? 🔹 What are the current DIP switch settings on the sensor? 🔹 If your power pack has a mode selector, what mode is it set to? Unfortunately, due to the nature of sensor diagnostics, it’s difficult to effectively troubleshoot through written communication alone. For the most efficient assistance, please give our Technical Support team a call—we’d be happy to walk you through the steps to get everything working correctly.
Answered by: Tier 1 Tech Support
Date published: 2025-07-05

For some reason my DT-300 stopped working. It's wired, controls two fluorescent fixtures, LEDs blinking, no one has opened or hit it and no breakers tripped. Does it need replacing?

Asked by: Bill
There are several factors that could cause the DT-300 to stop functioning, even if the LEDs are blinking and no breakers have tripped. It could be related to the sensor itself, the power pack it's connected to, wiring issues, or even the age of the device. To properly isolate the cause, we recommend giving us a call so we can walk you through a few troubleshooting steps. A voltage meter is helpful during this process, as we may need to confirm power at various points. We're happy to assist you and help you determine whether the sensor needs to be replaced.
Answered by: Tier 1 Tech Support
Date published: 2025-07-01

Is the DT-300 occupancy sensor capable of controlling (2) power packs? We have a room that has lighting from (2) different sources switched separately from wall switch but they want OCC sensor to sense both at same time.

Asked by: ed donovan
Yes, the DT-300 occupancy sensor is capable of controlling two power packs simultaneously. This allows it to manage multiple loads from separate sources based on occupancy detection. For assistance with wiring configuration and to ensure proper functionality for your specific application, we recommend contacting Wattstopper Technical Support. They can provide a detailed solution tailored to your installation requirements.
Answered by: Tier 1 Tech Support
Date published: 2025-06-19

If setting re-trigger operation on a DT 300. will lights stay on. And do all 3 sensors need to be set to re-trigger mode 

Asked by: Anonymous
The re-trigger function on the DT-300 is not a setting that needs to be enabled; it is a built-in behavior of the sensor. After the lights turn off due to the time delay, the DT-300 will re-activate the load if motion is detected within a 30-second window. This re-trigger period is automatic and does not require additional configuration.
Answered by: Tier 1 Tech Support
Date published: 2025-04-29

I have a switch on the wall which must be on to activate the DT300 properly. which settings on the DT300 should I set to bypass it completely and just use the switch to turn on and off the lights

Asked by: Daniel M
To bypass the DT-300 sensor and rely solely on the wall switch for controlling the lights, remove the cover and adjust the Ultrasonic Sensitivity trimpot to its minimum setting. This will place the sensor into Service Mode, effectively disabling its occupancy detection functionality. The sensor will indicate it is in Service Mode by displaying a solid red LED. Important Note: If the Ultrasonic Sensitivity trimpot rotates continuously (360 degrees) without stopping, this indicates that the trimpot has been physically damaged due to over-torquing. In this case, the sensor would no longer function correctly and would require replacement.
Answered by: Tier 1 Tech Support
Date published: 2025-03-27

What type of wire would I need to make the connections?

Asked by: Luis
For low-voltage 24V sensor connections, standard low-voltage cable practices apply. Thermostat wire is commonly used and suitable for these applications. To ensure proper performance, you should select the wire gauge based on the total current draw of the sensor and the length of the wire run. Referring to the wire gauge selection chart, consider both the current draw of the DT-300 and the total wire run distance (including both the outgoing and return paths). This helps to limit voltage loss to no more than 10%. For example, if your current draw and wire run are similar to the provided example, a minimum of #22 AWG wire may suffice. However, longer runs or higher current draws might require thicker gauges, such as #20 or #18 AWG.
Answered by: Tier 1 Tech Support
Date published: 2025-07-31

My lights are not automatically turning off. Does this mean the sensor has gone bad or would a bad sensor not allow the lights to turn on at all

Asked by: jon
Hello, we may need to troubleshoot to determine if there indeed is a component issue. Simply start with disconnecting the blue control output wire on the back of the sensor - it is low voltage. If the lights turn off when this is done the power pack is fine - possible sensor issue. If lights remain ON when the wire is removed - power pack needs to be replaced. Please call us if further assistance is needed, 1-800-879-8585 opt 3
Answered by: Wattstopper Technical Support
Date published: 2025-01-03

I have a DT 300 sensor. Can I keep my lights on all the time during business hours without movement. I only see a 30-minute delay, was looking for an 8-to-9-hour delay

Asked by: larry
The maximum delay time on a DT-300 sensor is 30 minutes.
Answered by: Wattstopper Technical Support
Date published: 2024-11-16
  • y_2025, m_8, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_34
  • loc_en_US, sid_DT-300-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT