
End Closing Tube - 12 in - Dove Gray
P413512H-TD
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
End closing tubes are used when junctioning runway sections of different widths, or closing the stringers of a single piece of runway. They are used together with corner, edge or straight clamps. Made of .375” x 1-.5” tubular steel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875557418 |
Dimensions
Product Depth US | 0.38 in | ||
Product Height US | 1.5 in | ||
Product Width US | 11.75 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1