text.skipToContent text.skipToNavigation

Discontinued - High/Low/Off PIR Outdoor Universal Voltage Fixture Sensor, Drop Nipple, 20 ft lens, Bronze

FSP-221B-D-L3-BR Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles. The FSP-2x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2”” knockout, or to a pole.

Color Bronze
Footprint 40 ft
  • 40 ft
Voltage None
  • None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
  • Fully adjustable high and low dimmed light levels
  • Hold off setpoint with automatic calibration option for convenience and added energy savings
  • Adjustable via handheld wireless configuration tool
  • IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
  • Adjustable time delay and cutoff delay

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182940035
Dimensions
Product Depth US 2.419 in
Product Height US 4.058 in
Product Volume US 57.111 cu in
Product Width US 5.818 in
Product Weight US 0.576 lb
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR), Photosensor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Justin
Date published: 2025-01-03

Is there a specification for short test?

Asked by: Anonymous
For a fairly quick functional test, you can simply set: High Mode to 10 Low Mode to 1 Time Delay to 30 seconds Cutoff to 1 minute Sens. to Low Setpoint, Fade up, and Fade down, and Photocell to DIS ======================= This will turn lights to full bright with motion, then to 10% brightness after 30 seconds of no motion, then OFF after an additional 1 minute of No Motion. Motion will again turn lights on to full brightness. Photocell can then be adjusted to verify photocell functionality.
Answered by: Tier 1 Tech Support
Date published: 2024-03-28

About your mounting height recommendation of 40' max., is your device still functional when mounted at 50'? What is the impact on the operation?

Asked by: Besner
The sensor can be mounted at 50 ft but recommended and tested mounted at 40ft. The footprint of the sensing field will increase in size and be less effective. It should still be able to trigger the lights but also should be tested on location for actual coverage and proper operation.
Answered by: Tier 1 Tech Support
Date published: 2023-03-01
  • y_2025, m_7, d_8, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FSP-221B-D-L3-BR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT