
Discontinued - Infinium UHD Adapter Panel, 3 LC Quad, 12 fiber, OM3, Aqua
UHDFP-LCQ12LC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The UHDFP adapter panels are part of the Infinium Ultra High Density (UHD) fiber enclosure system. The adapter panels are front or rear loadable or front or rear removable. Compatible with 1, 2 and 4RU Infinium UHD enclosures.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | China | ||
UPC Number | 662875795100 |
Dimensions
Product Depth US | 6.7 in | ||
Product Height US | 0.45 in | ||
Product Width US | 3.73 in |
Resources
Cutsheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1