text.skipToContent text.skipToNavigation

Keystone Recessed F-conn 75 Ohm White

KSFCNR-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile connector: Allows furniture to be placed closer to the wall.
  • Designed for multiple coax cable styles: Accepts both push-style and screw-style.
  • 75 Ohm F-connector: Ideal for cable and satellite TV, cable modems, and security cameras.
  • TechChoice keystone footprint: Fits in all TechChoice faceplates and housings.
  • Rear loading module: Allows for termination before and during the construction process.
  • Integrates with Legrand Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.

Specifications

General Info
Color Cloud White
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
UPC Number 662875834731
Dimensions
Product Depth US 0.875 in
Product Height US 0.63 in
Product Width US 0.55 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;