
Discontinued - L-L MODULE FOR ** ZHB480DE, 480V DELTA **042021**
81184A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Standard | cULus Listed, Guice VZCA | ||
UPC Number | 786776182910 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Class | 75 | ||
Connection | Bolt-in | ||
Environmental Conditions | Indoor, dry location | ||
Response Time | <1 ns | ||
Short Circuit Rating | 200kA | ||
Type of Indicators | LED |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1