


Low Voltage PIR Ceiling Occupancy Sensor, 24VDC, High Density
CI-300-1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper's CI-300 Passive Infrared (PIR) Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensor mounts on the ceiling with a flat, low-profile appearance and provides 360 degrees of coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Architecturally appealing low-profile appearance
- Automatic or manual-on operation when used with a BZ-150 Power Pack
- Plug terminal wiring for quick and easy installation
- Accepts low-voltage switch input for manual-on operation
- Walk-through mode increases savings potential
- 360° coverage
- Isolated Relay, light level
Specifications
General Info
Color | White | ||
Product Series | CI-300 | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Included | Mounting Screws, Sensor Mask | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL | ||
UPC Number | 754182914302 |
Dimensions
Product Depth US | 1.6 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 44.4 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 20 mA | ||
Number of Rockers | 0 | ||
On Function | Auto On | ||
Wire Connection Type | Plug Terminal | ||
Compatibility | BZ Power Packs | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC/VAC | ||
Lens Type | High Density | ||
Load Rating | 1 A @ 30 VDC/VAC | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
Number of Buttons | 0 | ||
Timer Type | DIP Switch | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 44 ft diameter | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage | 1200 sq ft | ||
Sensor Coverage Pattern | 360 ° | ||
Sensor Mounting Height | 8-12 ft | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Installation Instructions
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
png
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dxf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CI-300
png
CI-300
dwg
CI-300
dxf
CI-300-1
png
CI-300-1
dxf
CI-300-1
dwg
CI-300-1cp - CI-300-1 Coverage Pattern
dwg
CI-300-1cp - CI-300-1 Coverage Pattern
dxf
CI-300-1cp - CI-300-1 Coverage Pattern
png
CI-300cp - CI-300 Coverage Pattern
dwg
CI-300cp - CI-300 Coverage Pattern
dxf
CI-300cp - CI-300 Coverage Pattern
png
CI-305
dwg
CI-305
dxf
CI-305
png
CI-305-1
dxf
CI-305-1
dwg
CI-305-1
png
CI-305-1cp - CI-305-1 Coverage Pattern
dwg
CI-305-1cp - CI-305-1 Coverage Pattern
png
CI-305-1cp - CI-305-1 Coverage Pattern
dxf
CI-305cp - CI-305 Coverage Pattern
dwg
CI-305cp - CI-305 Coverage Pattern
png
CI-305cp - CI-305 Coverage Pattern
dxf
View More
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the integrated light level sensor level?
The integrated Light Level sensor helps save energy by keeping the lights off when there's already enough natural or ambient light in the space at the moment it detects occupancy. However, once the lights are on, the sensor will not turn them off based on ambient light levels.
By default, this feature is set to its highest setting, which means it’s essentially disabled—ambient light won’t prevent the lights from turning on.
To reset or disable the Light Level feature:
Press and hold the Light Level button for 5 seconds—watch for the detection LED to turn ON and then OFF. The LED will flash rapidly for 10 seconds to confirm the change.
Date published: 2025-07-05
What is max time on for watt stopper ci 300
The maximum time delay setting for the Wattstopper CI-300 sensor is 30 minutes.
Date published: 2025-04-17
Can I mount the legrand DT-300 on the wall instead of the ceiling?
Installing a ceiling sensor on a wall could lead to several issues, mainly related to the sensor's functionality and effectiveness:
1. Detection Range: Ceiling sensors are typically designed to detect motion in a specific vertical or downward direction. Installing them on a wall could alter their detection field, potentially limiting their range or causing them to miss certain areas.
2. Field of View: The sensor may no longer have an optimal field of view if it's placed in a non-typical location. Ceiling-mounted sensors are often aimed to cover the largest area possible, whereas wall placement could lead to blind spots or decreased coverage.
3. Sensor Calibration: Many ceiling sensors are factory-calibrated for specific orientations. Mounting them on a wall could interfere with their preset configuration, causing them to behave unpredictably or perform less accurately.
4. Aesthetic/Structural Issues: Depending on the type of sensor, mounting it on a wall could also lead to aesthetic mismatches or structural challenges, such as incorrect wiring or a less sleek appearance.
5. Misuse of Technology: Ceiling sensors, like occupancy sensors, are intended to detect people moving under them. If you mount them on a wall, they may no longer function as intended, resulting in poor performance or false triggers.
You might consider looking at a DT-200.
Date published: 2025-02-03
What style/size of junction box will a CI-300 mount in?
The CI-300 ceiling sensor is compatible with both Square and Octagonal J-Boxes. For detailed installation guidelines and specifics, please refer to the accompanying installation instructions.
Date published: 2024-07-29
Are these occupancy sensors exterior rated? If not, what occupancy sensors are?
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Date published: 2024-10-24
Are the CI-300 damp or wet location rated? Our project calls out an occupancy sensor in the bathroom and our client is asking if these are damp or wet location rated?
Hello Ivan,
The CI-300 is not rated for damp/wet location. We do have some devices that are, for example the HB300W or FSP-201B and FSP-301B
Date published: 2024-05-10
I have CI-305 sensors in an office space. The lights in this office space go out every 30 minutes (assuming that no one moves from their desks in that time). Is there an option to change the timer from 30 minutes to a longer period of time?
Hello,
The CI-305 will have the following time delay settings - Time Delay Adjustment 30 seconds to 30 minutes.
Best Regards,
Technical Support
Date published: 2023-10-18
Does the CI 300 or CI 305 work with the BZ-50 power pack?
Yes, both the CI-300 and CI-305 are both 24v sensors and are compatible with BZ-50 power packs.
Date published: 2023-05-18
Bazaarvoice SAP Hybris Integration Version 2.8.1