
LS Series CFL/LED/Incandescent Single Pole/3-Way Slide Dimmer with Single Pole/3-Way, 3-Speed De-Hummer Fan Control, Preset, Light Almond
LSCLDC163PLACCV4
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$44.22 USD
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Product Series | Trademaster | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Combination, De-Hummer Fan Control, Low-End Trim (Dim Range) | ||
Number of Switches | 2 | ||
Switch Type | Rocker, Slider | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007040449 |
Dimensions
Product Depth US | 1.28 in | ||
Product Height US | 4.19 in | ||
Product Width US | 2.5 in |
Technical Information
Requires Neutral Wire | No | ||
Wire Connection Type | Flying Leads | ||
Dimming Compatibility | Forward Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 1.25A 150W (CFL), 120V 1.25A 150W (LED), 120V 1.6A (FAN MOTOR), 120V 300W (Halogen), 120V 300W (Incandescent) | ||
Load Type | CFL, Fan Motor, Halogen, Incandescent, LED | ||
Mounting Type | Wall Box | ||
Number of Poles | Single Pole 3-Way | ||
Preset | Yes | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Previous answer says device can be a 3-way light switch and a single pole fan control. Wiring diagram labels both 3-way switches as "for light" including the one connected to the fan (right side). Confused.
Thank you for your inquiry. Part number LSCLDC163P will support a single fan (right side) and 3-way wiring configuration for the lighting fixture (left). If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-03-10
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
Hello,I was recommended this product.For the fan I don't need a dimmer switch just power on and off, the Fan has its own remote control.I do need to be able to dimmer another ceiling lamp.Do you have a led/cfl one dimmer and on/off and one on/off?
Thank you for your inquiry. Unfortunately, we do not offer a combination fan speed controller & on/off switch.
Date published: 2024-09-11
Do you have a schematic diagram showing power through one three way switch(with red common wire) to this LSCLDC163P switch where I can then control the overhead light and fan separately?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-06-25
Why are the light modules TM8LMCC8 discontinued
The decision to discontinue TM8LMCC8 was not taken lightly. After careful consideration, we have determined that the demand for this product has significantly decreased, and it no longer aligns with our current market strategy. Additionally, we are focusing our resources on developing new, innovative products that we believe will better serve your needs and expectations.
Date published: 2024-12-09
Can this controller be used with a fan that also have a remote?
Hello Paul,
Please give Technical Support a call at your earliest convenience to further discuss you wiring configuration.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-04-15
I purchased a LSCLDC163PLA light and fan switch. It can be wired as a single pole or 3-way switch. The schematic shows depicts 3 switches, which is a 4-way circuit. Do you have a 3-way schematic (2 switches) for wiring this switch?
I just wired this up, it works great, even added a four way switch.
One thing that is confusing; the 3 way switch on the right in the diagram above, should that be labeled 3 way switch for fan?
Date published: 2024-05-31
I have this switch installed for my ceiling fan and the high speed setting is WAY to fast. Is there any adjustments or things I can add to slow down the highest speed?
Unfortunately, nothing can be done as the capacitors are fixed values within the dehummer control. Please make sure you have the setting on the fan set to "high" before using the dehummer. You can contact us directly if you still need assistance:
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-09-25
Bazaarvoice SAP Hybris Integration Version 2.8.1