text.skipToContent text.skipToNavigation

Discontinued - M7 Fiber Adapter Panel with 2 LC Quad Adapters, 8 fibers - Green

UHD7FP-LCQ08CC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Infinium UHD7 adapter panels offer 2 LC quad connections for pass-through connections within the UC0 (UHD) enclosure.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quad LC Front Connectors with Installed Dust Caps
  • Insertion loss label included with all cassettes
  • Front or rear removable
  • Front or rear installable

Specifications

General Info
Product Line Ortronics
Country Of Origin China
UPC Number 662875959281
Dimensions
Product Depth US 4.76 in
Product Height US 1.14 in
Product Width US 3.45 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;