text.skipToContent text.skipToNavigation

Discontinued - Nuvo DIN Rail Installation Kit

NVPDINKIT Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 81ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Nuvo DIN Rail Installation Kit complements the Nuvo DIN Rail streaming audio player and is intended for use in North America.  It includes a 1/2 width DIN rail for low-voltage plastic enclosure mounting of up to three (3) NV-P600 DIN Rail Players, three (3) DC power cables, one (1) 1 input 3 output DC power cable splitter and one (1)  PW1060 24 volt DC power supply, which is capable of powering up to 3 individual Nuvo NV-P600 DIN Rail Players.  No NV-P600 units are included in this kit.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Line Input Connector: DC Coax;Line Output Connector: DC Coax

Specifications

General Info
Type DIN Rail Player
Application Sector Residential
Hazardous Materials  No
Product Line Nuvo
Country Of Origin China
Standard cTUVus, CE-LVD; US:FCC CFR Title 47 Part 15, Subpart B; CANADA:ICES-003; EUROPE:CISPR13; EUROPE: 55020; AUSTRALIA/NEW ZEALAND: C-TICK standard AS/NZS CISPR13; RoHS (Restriction of Hazardous Substances Directive 2002/95/EC
UPC Number 701963860662
Technical Information
Input Voltage 24 VDC
Mounting DIN Rail

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;