text.skipToContent text.skipToNavigation

Discontinued - PB Series 160kA SPD for sub-panel apps/Rated 120/208V Wye

PB120Y Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


For surge protection at the sub panel or near sensitive equipment. Designed for residential and light commercial/industrial applications. Dimensions: 6 5/16"" x 4 3/4"" x 3 9/16"" (160mm x 120mm x 90mm). Ten-year, unconditional product warranty. Electrical Service: 120/208V, 30 4-Wire and Ground. Surge Protection: 160kA. NOTE: Add suffix ""-A"" to part number for NO/NC dry contact relay for connecting remote monitoring device. Add suffix ""-B"" to part number for EMI/RFI noise filter. Add ""-AB"" to part number for both options.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Current Monitoring
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cETLus Listed: Guide VZCA
UPC Number 786776005868
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Class 75
Connection Hard-wired
Environmental Conditions Indoor
Phase 3Y
Short Circuit Rating 160kA
Type of Indicators Light
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;