text.skipToContent text.skipToNavigation

PLASTIC 20 IN ENCL NO COVER

ENP2080NA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$56.64 USD

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line On-Q
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the part number for the covers for this panel

Asked by: Brian
ENP20605NA for the 5 pack. https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-hinged-door-only-5-pack/p/enp20605 ENP2060NA for a single. https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-enclosure-with-trim/p/enp2060na
Answered by: Wiremold Tech Support
Date published: 2024-10-02

Why is there foil tape on the bottom where the outlet punch throughs in the plastic enclosures?

Asked by: marcusv1974
  • y_2025, m_9, d_1, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ENP2080NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT