text.skipToContent text.skipToNavigation

Discontinued - Power Pack, DIN RCl, 100-300 VAC, 50/60 Hz, 24 VDC, 150mA

BD-100E-P Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The BD-100 is a versatile, DIN rail mounted power pack supplying 24 VDC operating voltage to low voltage occupancy sensors and other lighting controls. The BD-100 is available in two models, the BD-100E-P with hold-ON and hold-OFF functions, and the BD-100M for manual-ON applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182915330

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;