text.skipToContent text.skipToNavigation

radiant® 30W USB Outlet, Type C, 15A, Tamper-Resistant, White

radiant 30W USB Outlet, Type C, 15A, Tamper Resistant is rated 4.8 out of 5 by 52.
  • y_2025, m_8, d_19, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_45
  • loc_en_US, sid_R26USBPDWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT

$78.06 USD

Made to deliver a 30 Watts of power and featuring two built-in Type-C USB connections, this solution adds advanced Power Delivery to the industry-leading amperage of our USB line. The result is a faster, future-proof option for convenient in-wall charging, specially designed to optimize performance for your Power Delivery-enabled devices. Easily replace a traditional outlet in as little as ten minutes to gain the modern functionality of intelligent charging for maximized speeds, complete with multi-layered overcurrent protection to keep the outlet and your devices safe from damage.  Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Charges the latest devices up to 2X faster with 6.0 amps and 30W of power courtesy of advanced Power Delivery.
  • Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
  • Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter
  • Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged
  • Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
  • Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation
  • More color options available to fit any style, including finishes to match current hardware and lighting trends

Specifications

General Info
Color White
Finish Matte
Application Sector Hospitality, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Indicator Lights, Power Delivery, USB-C Charging
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type Limited Lifetime Warranty
UPC Number 785007290073
Dimensions
Product Depth US 1.35 in
Product Height US 4.18 in
Product Width US 1.693 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Environmental Conditions 95% (relative humidity, non-condensing)
USB Amperage 6 A
Indoor/Outdoor Indoor
USB Wattage 30 W
Mounting Type Box
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Voltage 15.0 V, 5.0 V, 9.0 V

Reviews

Rated 5 out of 5 by from An Easy Upgrade To You Old Outlet The Radiant 15A Tamper Resistant Ultra is an efficient device to upgrade your outdated outlet. The product is extremely well made and comes with two type USB outlets built into it. The install was fast and in less than five minutes I was up and running. Having the USB ability makes it easier to charge my various charging devices.
Date published: 2022-01-11
Rated 1 out of 5 by from Outlet doesn’t last long… If you use a high draw item in the outlets (something that’s still within the devices limits) for extended periods of time, (like a heated blanket) the usb ports will fail. Support has been kind enough to replace the defective units, but it’s wasteful and annoying to need to replace them so often due to cheap/inferior build quality.
Date published: 2025-02-01
Rated 5 out of 5 by from Convenient, attractive, and useful. I've installed a few of these into our home. They're very useful and work well. I even had a question regarding the installation, emailed Legrand, and they promptly replied with an efficient solution. Great experience all around.
Date published: 2023-12-28
Rated 5 out of 5 by from Great choice for islands All around great for so many places, great for near a living room side table or a kitchen island where people congregate so they can charge their devices at a very good rate
Date published: 2024-06-25
Rated 5 out of 5 by from Excellent Power Delivery (PD) Outlet Works as expected! Great product! If you have Apple Devices make sure you buy “Power Delivery (PD)” compatible USB-C devices otherwise they won’t charge at full speed. All “fast chargers” are not equal. I wish Legrand had a GFCI with USB-C Power Delivery. At the time of this writing they do not have a Power Delivery (PD)” GFCI. Thanks!
Date published: 2024-05-13
  • y_2025, m_8, d_19, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_45
  • loc_en_US, sid_R26USBPDWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

I use my outlet with two USB C ports frequently.  I tried plugging in two devices (Anker portable chargers), and started to get flashing LEDs - both green.  What does this mean?

Asked by: Augsburg
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Wattstopper Technical Support
Date published: 2024-11-27

Hello, do you have this product in red? Thank you so much!

Asked by: Kristen
Thank you for your inquiry. We offer the radiant Ultra-Fast Plus Power Delivery in the following colors/finish: Black, Brown, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel & white
Answered by: Wattstopper Technical Support
Date published: 2024-08-02

How bright are the LED indicators? Can they be turned off?

Asked by: Kay
Thank you for your Inquiry. The LED's cannot be turned off on the Power Delivery USB receptacle. Please review the following specifications for the light intensity of the LED indicators. Luminous Intensity - Yellow/Amber - 120 mcd & Green 45 mcd Note: LED's are rated in millicandelas (MCD) Best Regards, Technical Support
Answered by: Wattstopper Technical Support
Date published: 2024-10-11

Does the radiant® 15A Tamper Resistant Ultra Fast PLUS Power Delivery USB Type C/C Outlet provide surge protection?

Asked by: Anonymous
Hello, The R26USBPDW does not include surge protection. Best Regards, Technical Support
Answered by: Wattstopper Technical Support
Date published: 2023-08-23

When will you be restocking this and sending it to your suppliers? I just had an order cancelled that claimed there is no ETA for restocking.

Asked by: duugalas
The R26USBPDNICC6 is currently in stock. I would suggest them contact Customer Support regarding the cancelled order. Customer Support (800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST) legrand.cs@legrand.us customer.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-01-07

Can it charge 2 devices at 30 watts at the same time? Or will the outlet split the watts 15w and 15w for each devices?

Asked by: burnsey23
The available power delivery profiles for a single device are: 5V/3A (15W), 9V/3A (27W), or 15V/2A (30W). When two devices are connected, the power at each USB-C port defaults to 5V/3A max (15W each; total 30W).
Answered by: Legrand Technical Support
Date published: 2024-06-04

DoesThe transformer shuts down wen not in use?

Asked by: Antonio
The power supply is "EcoSmart" and energy efficient. It does go into a "sleep" mode when not in use.
Answered by: Legrand Technical Support
Date published: 2021-07-14

When will this be available to order for homeowner installation?

Asked by: ShadesJeff
R26USBPDW lead time for availability is 50 days.
Answered by: Legrand Technical Support
Date published: 2021-10-06
  • y_2025, m_8, d_19, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_R26USBPDWCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT