text.skipToContent text.skipToNavigation

radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Black

radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Black is rated 4.9 out of 5 by 61.
  • y_2025, m_8, d_30, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_54
  • loc_en_US, sid_1597TRBKCCD4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$29.67 USD

GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant. GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
  • Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces any standard receptacle with ease, in as little as 10 minutes.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Black
Finish Matte
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Self-Test
Wall Plate Included No
Number of Receptacles 2
Outlet Type GFCI, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
UPC Number 785007135572
Dimensions
Product Depth US 1.13 in
Product Height US 4.2 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Environmental Conditions 95% Humidity, UL 94 V2
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-15R
Number of Gangs 1
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V

Reviews

Rated 5 out of 5 by from Great Features Easy to install. Easy to use. Good quality. The best !!! Works great for all appliances, lamps, TV, Computer , microwave etc. Everything . Goes with all decor in any room. Will purchase again in the future. Love it !!!
Date published: 2019-03-11
Rated 4 out of 5 by from Outlets Great looking product, did not know that it did not include the cover/plate.
Date published: 2023-01-05
Rated 5 out of 5 by from Love the nickel finish Looks great and works great. No issues with it. Wish there was a 20 amp in nickel. Regret starting my kitchen in nickel. Assumed all products were offered in the different colors.
Date published: 2018-10-06
Rated 5 out of 5 by from Beautiful color Easy installation and beautiful color that matches the feel of a modern bathroom. Definitely improved the feel of the room. Its an inexpensive way to add that littke touch to class the place up. Ill be updating my other rooms with the same style.
Date published: 2018-09-05
Rated 5 out of 5 by from Dimmer switch The 0-10 V dimmer doesn’t work with majority of light fixtures according to our electrician. We have to buy the 450W CFL. It should say on the specs for other buyers.
Date published: 2024-07-01
  • y_2025, m_8, d_30, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_54
  • loc_en_US, sid_1597TRBKCCD4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I order color samples for the outlets?

Asked by: Anonymous
Thank you for your inquiry. Please utilize the following link, https://www.legrand.us/where-to-buy, followed by selecting "Shop Local" to identify a local sales representative who can assist you with your request.
Answered by: Wattstopper Technical Support
Date published: 2024-10-31

Hello--can you please help me understand the difference between 1597TRW and 1597TRWCCD12? I'm trying to decide between these two and can't tell the difference. Thanks! Jon

Asked by: Jonny
Hi Jonny, the devices are the same. The "CCD12" refers to a difference in packaging. I hope this helps
Answered by: Wiremold Tech Support
Date published: 2023-09-19

is your white a matte white or shiny/glossy finish? i am looking for matte/satin finish

Asked by: natasha
The Radiant line of products have a Matte/Satin finish.
Answered by: Legrand Technical Support
Date published: 2022-07-29

Do the outlets have LED status indicator lights

Asked by: Stacey
The GFCI will have a solid red led indicator light if the GFCI is tripped by a ground fault. It also runs an automatic self-test every 3 seconds. If the "self test" ever fails, the indicator light flashes red to signal it should be replaced.
Answered by: Legrand Technical Support
Date published: 2022-06-30

What year did the combo GFCI USB debut? I searched the web several years ago and never found one.

Asked by: Turbothepig
The GFCI/USB receptacles were just released earlier this year.
Answered by: Legrand Technical Support
Date published: 2021-11-10

I'd like to change out all the outlets and switches in my kitchen for the same in Graphite color.  Can I get horizontal three  light switch?  Can I get a horizontal two toggle light switch?  Can I get GFI duplex outlet in graphite?

Asked by: valorieo
The 1597TRGCC4 is our 15A GFCI in Graphite. We do have Radiant combination switches available but currently not available in the Graphite finish(like RCD11BK and RCD113BK) https://www.legrand.us/wiring-devices/light-switches-and-dimmers/residential-switches/radiant-two-single-pole-switches/p/rcd11bk?text=rcd11bk https://www.legrand.us/wiring-devices/light-switches-and-dimmers/residential-switches/radiant-two-single-pole-switches-single-pole-3-way-switch/p/rcd113bk?text=RCD113BK.
Answered by: Legrand Technical Support
Date published: 2021-10-01

1597TRLACCD4 ... Tamper Resistant (TR) ... Light Almond (LA) ... Self-Test (every 3 sec) ... What is CCD4?

Asked by: mb1280
. . . The CCD4 is a packaging code that indicates that the GFCI does not come with a matching wallplate . . . Hello: Thx! . . . is there a page that shows what all of these extra codes are? I've seen other codes, and wondered. It would be useful is you could have all of this info on the page, to know what's available, and be able to sort by it.
Answered by: mb1280
Date published: 2023-07-10
  • y_2025, m_8, d_30, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_1597TRBKCCD4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

You may also like...