





radiant® Tamper-Resistant Outlet, Brown
885TRCC8
radiant Collection
radiant® Tamper-Resistant Outlet is rated
out of
5 by
94.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.78 USD
Take a step up from the standard. This tamper-resistant duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Brown | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Straight Blade, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007240443 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection Location | Side Only | ||
Wire Connection Type | Push Wire, Screw Terminals | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Voltage | 120.0 V, 125.0 V |
Resources
Supporting Document
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
gatorkto from
Make your outlets gorgeous!
Love the looks of these outlets with the frames- elegant and classy.
Date published: 2024-05-02
Rated 5 out of
5
by
Natalie from
Nice modern looking outlet
Bought it together with Radiant wall plates and a switch. An installation was easy, we did it by ourselves. Pleased with the final results. Exactly as we expected.
Date published: 2022-09-21
Rated 5 out of
5
by
Madeleine from
Good job
Very nice material and color. I am French and I am used to Legrand products in France. I am very happy to use this brand in the USA. Modern and classy, good job
Date published: 2024-07-12
Rated 2 out of
5
by
Courtney from
1 of 4 has failed in less than 1yr
Our installed 4 of these in our kitchen last year, and now the lower plug on one no longer works. The others still work. We were pleased with how they looked but really upset with the quality.
Date published: 2019-05-29
Rated 5 out of
5
by
Alex from
Radiant line- 15a tamper proof outlet
Legrand's Radiant line in top notch, look great and well made
Date published: 2023-04-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi, do these itens match? radiant-tamper-resistant-outlet-white/p/885trwcc12 radiant-1-gang-screwless-wall-plate-white/p/rwp26wcc10 And what´s the wall box for it? tks in advance
Thank you for your inquiry. The pair of devices will match in color and finish. The radiant outlet will work with a standard 1-gang electrical box, such as part number S118R or Old work box part number S118W.
Date published: 2024-12-06
What is the difference between 885TRBKCC8 and 885BKCC12?
Thank you for your inquiry. Please review the following information:
-885TRBKCC8 - radiant blackTamper Resistant "TR" outlet
-885BKCC12 - radiant black outlet
Date published: 2024-12-02
Does the radiant® Tamper-Resistant Outlet, Gray come with the plate? If not, I can’t seem to find it on your site. I need gray matte finish in the receptacle and wall plate. Thank you
Hello Jennifer, The device doesn't come with the wall plate. The matching wall plate for the device is RWP26GRY.
Date published: 2024-10-06
What color is lighter - ivory or light almond?
Hi Ben,
Light Almond would be lighter.
Thank you!
Date published: 2023-11-10
do these outlets have to be installed with the ground up
They can be installed in either orientation.
Date published: 2024-09-26
110v outlet. dark bronze. do they make them with built in night light?
This device is not offered with a night light in that color finish.
Date published: 2024-08-28
Do you make a 3 way light switch in this series?
Yes, our 3way Radiant switch is Graphite is TM873GCC10:
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/light-switches/radiant-15a-3-way-switch-graphite/p/tm873gcc10?text=tm873gcc10
Date published: 2024-11-08
I bought the radiant® Tamper-Resistant Outlet, Gray I bought the radiant Tamper-Resistant Outlet, Gray but it did not come with a switch plate. Can you please tell me which switch plate matches this outlet?
The 1 Gang Radiant wall plate is RWP26GRY:
https://www.legrand.us/wiring-devices/wall-plates/screwless/radiant-one-gang-screwless-wall-plate-gray/p/rwp26gry?text=rwp26gry
Date published: 2024-08-05
Bazaarvoice SAP Hybris Integration Version 2.8.1