
RJ45 Cat 6 Coupler Keystone Insert, White
WP3452-WH-V1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cat 6 RJ45 Keystone Coupler couples two high-speed network cables. The female to female coupler meets the EIA/TIA 568A Category 6 specifications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Connector | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Standard | Flammability Rating: UL 94V-0 | ||
UPC Number | 804428065968 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 1.5 A | ||
Seismic Tested | No | ||
Category Performance Application | Cat6 | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
Gauge | 22 to 24 AWG | ||
Performance Level/Tier | Cat 6 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1