
Rotary R Series Dimmer, White
R600PWV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Slimmer design -- the trimmest rotary dimmers, 1/4 in. less depth than the leading competitor's models.
- Easy-to-grip knob with soft, contemporary curves goes with any d: cor. Interchangeable with older-style knobs.
- Excellent RFI/EMI filtering performance -- won't impact sensitive electronic devices.
- Pre-stripped leads speed termination.
- No de-rating of 600 watt models in multi-gang applications.
- Leaves more room in the box for faster, easier installation.
- Makes small adjustments in lighting levels easier.
- Illuminated models are easy to find in the dark.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Product Series | Trademaster | ||
Type | Dimmer | ||
Finish | Gloss | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Color Change Kit | ||
Number of Switches | 1 | ||
Switch Type | Push, Rotary | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | UL listed | ||
UPC Number | 785007045734 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 95219 | ||
cULus Listed | Yes |
Technical Information
Requires Neutral Wire | No | ||
Wire Connection Type | Flying Leads | ||
Dimming Compatibility | Forward Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 600W (Halogen), 120V 600W (Incandescent) | ||
Load Type | Halogen, Incandescent | ||
Mounting Type | Wall Box | ||
Number of Poles | Single Pole | ||
Preset | Yes | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Installed a Legrand rotary dimmer (R600PLTKV). You have to press the knob 3 times to make the light go on. When I went back to the store, the electrician said he never heard of this before and thought it was a defect. What do you say?
Please contact our technical support team for additional assistance with your dimmer.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2024-12-26
Bazaarvoice SAP Hybris Integration Version 2.8.1