
SB-6A-ET12-2430 AL 6H HEXP TEE 12R 2430W
SB-6A-ET12-2430
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-6A-ET12-2430 AL 6H HEXP TEE 12R 2430W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Aluminum | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388482609 |
Dimensions
Product Depth US | 66.0 in | ||
Product Height US | 6.241 in | ||
Product Volume US | 9.446 cu ft | ||
Product Width US | 39.625 in | ||
Product Weight US | 15.373 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1