text.skipToContent text.skipToNavigation

SC-4A-RT12-1809 AL 4H HRED TEE 12R 1809W

SC-4A-RT12-1809 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SC-4A-RT12-1809 AL 4H HRED TEE 12R 1809W

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SC-4A-RT12-1809 AL 4H HRED TEE 12R 1809W

Specifications

General Info
Finish Aluminum
Product Line Cablofil
Country Of Origin Mexico
Dimensions
Product Width US 9.0 in
Product Weight US 18.17 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Justin
Date published: 2025-01-03
  • y_2025, m_7, d_10, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P320324, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT