text.skipToContent text.skipToNavigation

SERIES II FACEPLATE, TWO 1-UNIT 30 DEGREE ANGLED OPENINGS, SINGLE GANG, FOG WHITE

40300664 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Single Gang Faceplate provides a downward angling of any 1-unit Series II modules and is supported by a wide variety of Series II modules. This angled plate provides two units of module space
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Downward angle of connectors: Reduces profile of connected cables.
  • 30 degree angled: Optimizes bend radius compliance of cable exit.
  • Durable design: Long product life.
  • Recessed label fields: Supports TIA/EIA 606 standards.
  • Oval mounting holes: Assists proper alignment
  • Easy front-loading for Series II modules: Quickens installations and future work.

Specifications

General Info
Type Workstation
Application Sector Commercial
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Standard UL Standard
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;