text.skipToContent text.skipToNavigation

SINGLE GANG BOX EXTENDER

EXT1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$2.38 USD

A box that is set back too far? No problem! Use a set of extension rings that allow trim-out adjustment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1/4" thick.
  • Stackable for any depth.
  • Can be modified to accommodate three- or four-gang applications.

Specifications

General Info
Product Line On-Q
Country Of Origin United States
UPC Number 785007042443
Dimensions
Product Depth US 0.25 in
Product Height US 3.75 in
Product Width US 4.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the Pass and Seymour EXT1 fire rated?

Asked by: Jerry Donovan
Hello, The EXT1 does not have a fire rating. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-09-06
  • y_2025, m_6, d_6, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EXT1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT