text.skipToContent text.skipToNavigation

SLIDE EFL SP/3W 3W PRSET 10A27 7V IV

CD3FB103P277NAI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Ivory
Product Line Wattstopper
Country Of Origin Mexico
UPC Number 785007013634
Dimensions
Product Depth US 0.4 in
Product Height US 4.87 in
Product Width US 4.65 in
Technical Information
Amperage 10 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;