text.skipToContent text.skipToNavigation

TechChoice 6 Keystone jack, Green, 25pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring. TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Icon compatible, supports 606 designation requirements
  • Easy to follow universal wiring label
  • Rear loading, preferred mounting for panels

Specifications

General Info
Color Green
Product Line Ortronics
Country Of Origin China
UPC Number 662875535799
Dimensions
Product Depth US 1.13 in
Product Height US 0.63 in
Product Width US 0.55 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what wall plate do i use for these jacks?

Asked by: shawn
You would use the KSFPX, KSSSX, or KDFPRX, Where X=number of ports.
Answered by: Product Specialist Team
Date published: 2023-09-12

Is there a known quick/rapid termination tool for these jacks?

Asked by: LIS1
A standard 110 punch down tool will work on this jack. No Rapid tool available.
Answered by: Product Specialist Team
Date published: 2023-03-15
  • y_2025, m_6, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_KS6-45, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT