text.skipToContent text.skipToNavigation

TradeMaster Toggle Dimmer, White

TLV1003W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.
  • For covering patents, see www.legrand.us/patents.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • 5183

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  TSDLV1103PW
UPC Number 785007081244
Dimensions
Product Depth US 2.38 in
Product Height US 4.63 in
Product Volume US 24.79 cu in
Product Width US 2.0 in
Product Weight US 0.25 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;