
Ultrasonic Ceiling Occupancy Sensor, 24VDC, 2000 sq ft
UT-300-3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper's UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Architecturally appealing low-profile appearance
- Ultrasonic diffusers give more comprehensive coverage
- Accepts low-voltage switch input for manual-on operation
- Plug terminal wiring for quick and easy installation
- Walk-through mode increases savings potential
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Color | White | ||
Product Series | UT-300 | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Included | Mounting Screws | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, PEP | ||
UPC Number | 754182915163 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 44.4 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 25 mA | ||
Number of Rockers | 0 | ||
On Function | Auto On | ||
Wire Connection Type | Terminal Block | ||
Compatibility | BZ Power Packs | ||
Has Battery | No | ||
Indicator | Ultrasonic Detection LED | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC/VAC | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
Number of Buttons | 0 | ||
Timer Type | DIP Switch | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 10 x 66 ft, 46 x 46 ft | ||
Sensor Type | Occupancy | ||
Sensor Technology | Ultrasonic | ||
Sensor Coverage | 2000 sq ft | ||
Sensor Coverage Pattern | 360 ° | ||
Sensor Mounting Height | 8-10 ft | ||
Ultrasonic Frequency | 40 kHz | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Installation Instructions
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
UT-100-1cp - UT-300-1
dwg
UT-300-1
dxf
UT-300-1
png
UT-300-1cp - UT-300-1 Coverage Pattern
png
UT-300-1cp - UT-300-1 Coverage Pattern
dwg
UT-300-1cp - UT-300-1 Coverage Pattern
dxf
UT-300-2
png
UT-300-2
dwg
UT-300-2
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
png
UT-300-2cp - UT-300-2 Coverage Pattern
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
dwg
UT-300-3
dxf
UT-300-3
png
UT-300-3
dwg
UT-300-3cp - UT-300-3 Coverage Pattern
png
UT-300-3cp - UT-300-3 Coverage Pattern
dxf
UT-300-3cp - UT-300-3 Coverage Pattern
dwg
View More
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I turn off the ultra sonic feature?
Greetings Chris,
The UT-300 is a ultra sonic only, if we are wanting to override the sensor dip switch #5 can be switched to the ON position(up). If we are looking for a sensor with different technology maybe our PIR sensor will be better suited, CI-300.
Date published: 2024-11-04
I'm trying to adjust the sensitivity and time of my watt stopper UT-300 but NO LUCK! In the Dip switchTime delay there are 1 - 2- 3 switches in various categories. I want to set a 30 second delay. Do I adjust 1, 2, or 3? I am totally confused! Is the
Hi James,
The time delay is set using the first 3 dip switches. For a 30 second delay 1 and 2 off(down) and switch 3 on(up).
Date published: 2022-12-12
Bazaarvoice SAP Hybris Integration Version 2.8.1