
Ultrasonic Ceiling Occupancy Sensor, 24VDC, 2000 sq ft
UT-305-3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper's UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Architecturally appealing low-profile appearance
- Ultrasonic diffusers give more comprehensive coverage
- Accepts low-voltage switch input for manual-on operation
- Plug terminal wiring for quick and easy installation
- Walk-through mode increases savings potential
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Color | White | ||
Product Series | UT-305 | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Power Pack Required, Sensitivity Adjustment | ||
Included | Mounting Screws | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, PEP | ||
UPC Number | 754182915194 |
Dimensions
Product Depth US | 1.6 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 44.4 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.2187 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 25 mA | ||
Number of Rockers | 0 | ||
On Function | Auto On | ||
Wire Connection Type | Terminal Block | ||
Compatibility | BZ Power Packs | ||
Has Battery | No | ||
Indicator | Ultrasonic Detection LED | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC/VAC | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
Number of Buttons | 0 | ||
Timer Type | DIP Switch | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 10 x 66 ft, 46 x 46 ft | ||
Sensor Type | Occupancy | ||
Sensor Technology | Ultrasonic | ||
Sensor Coverage | 2000 sq ft | ||
Sensor Coverage Pattern | 360 ° | ||
Sensor Mounting Height | 8-10 ft | ||
Ultrasonic Frequency | 40 kHz | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Installation Instructions
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
UT-100-1cp - UT-300-1
dwg
UT-300-1
dxf
UT-300-1
png
UT-300-1cp - UT-300-1 Coverage Pattern
png
UT-300-1cp - UT-300-1 Coverage Pattern
dwg
UT-300-1cp - UT-300-1 Coverage Pattern
dxf
UT-300-2
png
UT-300-2
dwg
UT-300-2
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
png
UT-300-2cp - UT-300-2 Coverage Pattern
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
dwg
UT-300-3
dxf
UT-300-3
png
UT-300-3
dwg
UT-300-3cp - UT-300-3 Coverage Pattern
png
UT-300-3cp - UT-300-3 Coverage Pattern
dxf
UT-300-3cp - UT-300-3 Coverage Pattern
dwg
View More
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will these updated models work with BZ-150 Power Packs?
Yes, this sensor will work with the BZ-150 Power Pack.
Date published: 2024-08-15
Please advise how can we install UT-305-3 as surface mount installation. What accessories do we need for surface mount installation.
Wattstopper does not currently offer a surface mount kit for the UT-305.
Date published: 2024-07-11
The sensitivity control does not seem to be working correctly. Full CCW works but as you turn the control CW, it seems to not work.This unit controls the lights and a exhaust fan.The panel that the unit is on has some vibration from the exhaust fan nearby
If the unit is vibrating, I suspect that is the problem. Once you take the sensor out of service mode, the sensor is again active (at varying degrees of sensitivity depending upon how far CW you adjust the trim pot), but due to the vibration, the sensor sees everything moving and will hold the lights ON.
Date published: 2024-03-28
on the UT-305-3 what size hole is recommended to be cut into ceiling tiles ?
If you are mounting directly to the ceiling, the installation manual suggests a 3.5 to 4 inch round hole or it can be mounted into a standard octagonal J -Box.
Date published: 2023-09-05
Is there an replacement kit to go from the W-1000A to a UT-300/305 due to the different shape and mounting? Or any documentation to help the installers with changing out the obsolete W-1000 to the recommended replacement of a UT-300?
Hi Frank,
Sorry but at this time we do not have documentation for the exchange from W series to UT-300 series. Please follow the instructions included with the new sensor for mounting instructions or reach out to tech support for more help.
Phone: 1-800-879-8585, Option 3
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-08-09
in regards to p/n- UT-305-1...is it possible to mount to a 4" sq. box?? adapter??
The sensor is designed to fit in a 4 inch Octagonal J-Box that can be mounted.
Date published: 2023-07-17
What is the difference between this one and the W-1000A?
The current draw is the biggest difference between the 2 sensors. The UT-355 has a 40ma current draw and you can have up to 5 sensors on one BZ power pack. The W1000A has a 16ma current draw and you can have up to 9 sensors on one BZ power pack.
Date published: 2023-04-14
If this is placed in a bathroom where there's a laundry in an immediately adjacent room, will this be triggered by the sound of the laundry running?
Ultrasonic sensors detect the presence of people by sending out ultrasonic sound waves into a space and measuring the speed at which they return. They look for frequency changes caused by a moving person. Sound in a nearby room will not affect it's operation.
Date published: 2021-05-03
Bazaarvoice SAP Hybris Integration Version 2.8.1