text.skipToContent text.skipToNavigation

VC-6A-RT12-2412 AL HRED TEE 24R 2412W

VC-6A-RT12-2412 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

VC-6A-RT12-2412 AL HRED TEE 24R 2412W

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • VC-6A-RT12-2412 AL HRED TEE 24R 2412W

Specifications

General Info
Finish Aluminum
Product Line Cablofil
Country Of Origin Mexico
UPC Number 800388155695
Dimensions
Product Weight US 17.038 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online

Asked by: Brandusa Bularca
Hello, Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Answered by: Wiremold Tech Support
Date published: 2025-07-09

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Justin
Date published: 2025-01-03
  • y_2025, m_7, d_11, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P644395, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT